SKF Logo white
Our authorized distributor
Why SKF Explorer spherical roller bearings?

 

Full range of reliability for superior field of performance

SKF Bearing

SKF Co2 reduction

SKF Bearing Rotation

SKF Toolbox

Heavy Loads

 

 

Heavy radial & axial loads in applications prone to misalignment or shaft deflections are daily issues for many industries.

 

Sustainability - Less Co2 & Waste

 

SKF bearings reduces friction which is how we contribute the most to lowering CO2 emissions.

Reduce Maintenance Costs

For many, simply making it to the next planned maintenance stop without machine failure is a challenge.

Reduce Downtime

 

Every hour of downtime is an hour of lost production, lost income, and lost profit. 

  Open Bearing                                                                                   Sealed Bearing

SKF Open & Sealed Bearing

SKF Pulp & Paper

SKF Material Handling
SKF Marine
SKF Metals
SKF Mining

Pulp & Paper 

Selection

It is sometimes difficult to select the right bearing, so we have always appreciated the strong technical support SKF provides in this area.

They are always there for us and provide relevant recommendations, support and training.

 

Pulp & Paper Customer
USA

 

Material Handling

Authenticating

Authenticating SKF bearings is very important and with the service SKF provides it is now easier than ever.

 

 

 

 

Material Handling Customer
South Africa

 

Marine

Mounting

Mounting eight-tonne spherical roller bearings is difficult and cumbersome, so the mounting service SKF provided was invaluable.

 
 
 
 
 
 
 
Marine Customer
Norway
 
 

Metals

Improvement Solutions

The customer was satisfied with a maintenance-free solution and reducing grease consumption. 50% production increase with 9 months without unplanned stops. EUR 4.5m saved between 2014 and 2019.

 

 

Metals Customer

 

Mining

Sealing & Lubrication

Using SKF Sealed spherical roller bearings gave us a fantastic upgrade in service life. We have really seen their value: they let us focus on our primary operation instead of constantly worrying about and planning for premature bearing failures.

 
 
 
Mining Customer
Australia
 
 

Take the first step towards reliability

Enjoy the uptime, profits, and low operating and maintenance costs that come with using SKF Explorer bearings and having access to SKF bearing experts.